Live Chat
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Rollenbau
Description
SVT - V-grooved Wheel
Bill of material
150 SVTK 35
ORDERNO
Article-number
150 SVTK 35
WDWOF
Wheel-Ø without flange
125 mm
WDWF
Wheel-Ø with flange
150 mm
WW
Wheel width
45 mm
LC
Load capacity
2380 kg
HW
Hub width
45 mm
WB
Wheel bearing
Ball bearing
BD
Bore diameter
35 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices